Handling of battery cells
A cantilever handling system with electric axes ELGT ensures safe loading of the battery cells into the process chambers.
Flexible gripping of battery cells
With adaptive gripper fingers DHAS plastically deformable workpieces such as pouch cells can be gripped securely and without damage.
Reliable degassing process
The process chamber is evacuated using pinch valve VZQA and proportional pressure regulator VPPI. Pressure switch SPAN-B monitors the atmospheric pressure.
Battery compatible actuators
Pneumatic actuators are piercing the battery cells with hollow lances.
All the time under control
The remote I/O system CPX-AP-I integrates all I/Os and IO-LinkĀ® participants seamlessly into the system's communication network.
Open this site on an AR-compatible mobile device to experience the model in Augmented Reality.

Degassing and sealing of battery cells

Degassing and sealing are core processes in battery cell production. Handling solutions from Festo ensure a reliable and dynamic process, including inspection and labelling. Pneumatic and electric actuators are used to pierce and seal the battery cells.
  • Rotate
  • Zoom
  • Information
Play animation

Loading...